SOT1543-1: BGA160 Ball Grid Array | NXP Semiconductors

SOT1543-1: BGA160


Overview

BGA160, plastic, ball grid array; 160 balls; 1 mm pitch; 15 mm x 15 mm x 1.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA160 surface mount bottom BGA 15 x 15 x 1.18 160 plastic
Manufacture Code Reference Codes Issue Date
98ARH98140A PBGA-B160(JEDEC 2017-06-11
Part Description Quick access
16-bit DSC, 56800E core, 512KB Flash, 60MHz, MAPBGA 160
MCF5249 V2CORE 96KSRAM
MCF5249 V2CORE 96KSRAM
16-bit DSC, 56800 core, 128KB Flash, 80MHz, MAPBGA 160
16-bit DSC, 56800 core, 128KB Flash, 80MHz, MAPBGA 160