SOT532-1: BGA388


Overview

plastic, ball grid array package; 388 balls; 1.27 mm pitch; 35 mm x 35 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA388 surface mount bottom BGA 35 x 35 x 1.75 388 plastic
Manufacture Code Reference Codes Issue Date
SOT532 MS-034(JEDEC);144E(IEC 2003-01-23