SOT952-1: BGA432 Ball Grid Array | NXP Semiconductors

SOT952-1: BGA432


Overview

plastic ball grid array package; 432 balls; body 35 x 35 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA432 surface mount bottom BGA 432 plastic
Manufacture Code Reference Codes Issue Date
SOT952 MS-034(JEDEC);144E(IEC 2006-06-21