SOT1521-1: BGA208


Overview

BGA208, plastic, ball grid array; 208 balls; 1 mm pitch; 17 mm x 17 mm x 1.57 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA208 surface mount bottom BGA 17 x 17 x 1.57 208 plastic
Manufacture Code Reference Codes Issue Date
98ASA00907 2017-06-11