SOT1527-2: BGA516 Ball Grid Array | NXP Semiconductors

SOT1527-2: BGA516


Overview

BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA516 surface mount bottom BGA 27 x 27 x 1.95 516 plastic
Manufacture Code Reference Codes Issue Date
98ARS10503D MS-034 AAL-1(JEDEC 2016-02-01
Part Description Quick access
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, HDLC, Enet, -40 to 105C
PowerQUICC, 32 Bit Power Arch, 266MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, SoC, PCI, USB, HDLC, Enet, UTOPIA, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Communications Processor, PCI, USB, CPM, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, SEC, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Communications Processor, PCI, USB, CPM, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Communications Processor, PCI, USB, CPM, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, CPM, SEC, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 300MHz, Comms Processor, PCI, USB, CPM, SEC, -40 to 105C
NXP 32-bit MCU, Power Arch core, 6MB Flash, 184MHz, -40/+125degC, Automotive Grade, PBGA 516
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR, UTOPIA, SEC, 0-105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, SEC, 0 to 105C
4M FLASH, 256K RAM, z7, 264Mhz
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR1/2, SEC, 0-105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR1/2, UART, 0-105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR1/2, SEC, -40-105C
3M FLASH, 256K RAM, z7, 200Mhz
PowerQUICC, 32 Bit Power Architecture, 300MHz, Communications Processor, PCI, USB, CPM, 0 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR, UTOPIA, -40-105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Communications Processor, PCI, USB, CPM, 0 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR1/2, UART, -40-105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR1/2, UTOPIA, 0-105C
NXP 32-bit MCU, Power Arch core, 3MB Flash, 200MHz, -40/+125degC, Automotive Grade, PBGA 516
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, CPM, SEC, 0 to 105C
NXP 32-bit MCU, Power Arch core, 4MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 516
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 300MHz, Comms Processor, PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Communications Processor, PCI, USB, CPM, 0 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR, UTOPIA, SEC, -40-105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, CPM, UTOPIA -40 to 105C
PowerQUICC, 32 Bit Power Arch, 400MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Communications Processor, PCI, USB, CPM, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, SoC, PCI, USB, HDLC, Enet, UTOPIA, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, UTOPIA -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, SoC, PCI, USB, HDLC, Enet, UTOPIA, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, HDLC, Enet, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, CPM, SEC, -40 to 105C
POWER QUICC II HIP4BZQ
NXP 32-bit MCU, Power Arch core, 3MB Flash, 200MHz, -40/+125degC, Automotive Grade, PBGA 516
NXP 32-bit MCU, Power Arch core, 4MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 516
PowerQUICC, 32 Bit Power Architecture, 400MHz, Communications Processor, PCI, USB, CPM, -40 to 105C
PowerQUICC, 32 Bit Power Arch, 300MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR, UTOPIA, SEC, 0-105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, SEC, -40 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR1/2, SEC, -40-105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR1/2, SEC, 0-105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR1/2, UART, 0-105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Communications Processor, PCI, USB, CPM, 0 to 105C
PowerQUICC, 32 Bit Power Arch, 266MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR, UTOPIA, -40-105C
PowerQUICC, 32 Bit Power Arch, 400MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, 0 to 105C
PowerQUICC, 32 Bit Power Architecture, 400MHz, Communications Processor, PCI, USB, CPM, 0 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR1/2, UTOPIA, 0-105C
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz e300, QE, PCI, USB2.0, DDR1/2, UART, -40-105C
NXP 32-bit MCU, Power Arch core, 4MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 516
POWER QUICC II HIP4CVR
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, CPM, SEC, 0 to 105C
POWER QUICC II HIP4CVR
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, UTOPIA 0 to 105C
NXP 32-bit MCU, Power Arch core, 4MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 516
PowerQUICC, 32 Bit Power Architecture, 400MHz, Comms Processor, PCI, USB, CPM, UTOPIA -40 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR1/2, UART, 0-105C
PowerQUICC, 32 Bit Power Architecture SoC, 333MHz e300, QE, PCI, USB2.0, DDR, UTOPIA, SEC, -40-105C
PowerQUICC, 32 Bit Power Arch, 266MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, SoC, PCI, USB, HDLC, Enet, UTOPIA, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, CPM, UTOPIA 0 to 105C
PowerQUICC, 32 Bit Power Arch, 400MHz, SoC, PCI, USB, CPM, UTOPIA PCI, USB, CPM, SEC, -40 to 105C
PowerQUICC, 32 Bit Power Architecture, 266MHz, Comms Processor, PCI, USB, HDLC, Enet, -40 to 105C