SOT611-1: BGA329 Ball Grid Array | NXP Semiconductors

SOT611-1: BGA329


Overview

plastic, ball grid array package; 329 balls; 1.27 mm pitch; 31 mm x 31 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA329 surface mount bottom BGA 31 x 31 x 1.75 329 plastic
Manufacture Code Reference Codes Issue Date
SOT611 MS-034(JEDEC);144E(IEC 2003-01-24