SOT1129-3: BGA324 Ball Grid Array | NXP Semiconductors

SOT1129-3: BGA324


Overview

BGA324, plastic, ball grid array; 324 balls; 1 mm pitch; 23 mm x 23 mm x 1.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA324 surface mount bottom BGA 23 x 23 x 1.95 324 plastic
Manufacture Code Reference Codes Issue Date
98ASS23840W PBGA-B324(JEDEC 2017-06-11
Part Description Quick access
NXP 32-bit MCU, Power Arch core, 2MB Flash, 150MHz, -40/+105degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
MPC5125 32-bit MPU, e300 Power Architecture core, 400MHz, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 768KB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 4MB Flash, 150MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 4MB Flash, 120MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 4MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 3MB Flash, 120MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 3MB Flash, 150MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 112MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 80MHz, -40/+105degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 120MHz, -40/+105degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 1MB Flash, 66MHz, -40/+125degC, Automotive Grade, PBGA 324
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 324