Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1164-1 | BGA360 | surface mount | bottom | BGA | 23 x 23 x 1.75 | 360 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT1164 | MS-034(JEDEC);144E(IEC | 2010-01-22 |