SOT881-1: BGA292 Ball Grid Array | NXP Semiconductors

SOT881-1: BGA292


Overview

plastic ball grid array package; 292 balls; body 27 x 27 x 1.55 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA292 surface mount bottom BGA 292 plastic
Manufacture Code Reference Codes Issue Date
SOT881 MS-034(JEDEC 2005-02-10