SOT1711-1: BGA255


Overview

BGA255, plastic, ball grid array; 255 balls; 1.27 mm pitch; 23 mm x 23 mm x 1.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA255 surface mount bottom BGA 23 x 23 x 1.9 255 plastic
Manufacture Code Reference Codes Issue Date
98ARS23922W PBGA-B255(JEDEC 2017-06-11