SOT471-1: BGA256 Ball Grid Array | NXP Semiconductors

SOT471-1: BGA256


Overview

plastic ball grid array package; 256 balls; body 27 x 27 x 1.55 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA256 surface mount bottom BGA 256 plastic
Manufacture Code Reference Codes Issue Date
SOT471 MS-034(JEDEC);144E(IEC 2003-01-22