SOT1567-1: BGA196 Ball Grid Array | NXP Semiconductors

SOT1567-1: BGA196


Overview

BGA196, plastic, ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA196 surface mount bottom BGA 15 x 15 x 1.18 196 plastic
Manufacture Code Reference Codes Issue Date
98ASH98061A PBGA-B196(JEDEC 2017-06-11