SOT1620-1: BGA1023 Ball Grid Array | NXP Semiconductors

SOT1620-1: BGA1023


Overview

BGA1023, plastic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 3.13 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA1023 surface mount bottom BGA 33 x 33 x 3.13 1023 plastic
Manufacture Code Reference Codes Issue Date
98ASA00435 2017-06-11
Part Description Quick access
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.33GHz, DDR2/3, PCIe, GbE, SRIO, SEC, -40 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.33GHz, DDR2/3, PCIe, GbE, SRIO, SEC, -40 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.067GHz, DDR2/3, PCIe, GbE, SRIO, SEC, -40 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.5GHz, DDR2/3, PCIe, GbE, SRIO, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.33GHz, DDR2/3, PCIe, GbE, SRIO, -40 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.5GHz, DDR2/3, PCIe, GbE, SRIO, SEC, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.33GHz, DDR2/3, PCIe, GbE, SRIO, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.5GHz, DDR2/3, PCIe, GbE, SRIO, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.2GHz, DDR2/3, PCIe, GbE, SRIO, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.067GHz, DDR2/3, PCIe, GbE, SRIO, SEC, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.2GHz, DDR2/3, PCIe, GbE, SRIO, SEC, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.5GHz, DDR2/3, PCIe, GbE, SRIO, SEC, 0 to 105C, R2.2.1
PowerQUICC 32-Bit Power Arch SoC, 2 X 1.33GHz, DDR2/3, PCIe, GbE, SRIO, SEC, 0 to 105C, R2.2.1