SOT531-1: BGA316


Overview

plastic ball grid array package; 316 balls; body 27 x 27 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA316 surface mount bottom BGA 316 plastic
Manufacture Code Reference Codes Issue Date
SOT531 MS-034(JEDEC);144E(IEC 2003-01-22