SOT1623-5: BGA783 Ball Grid Array | NXP Semiconductors

SOT1623-5: BGA783


Overview

BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 3.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA783 surface mount bottom BGA 29 x 29 x 3.85 783 plastic
Manufacture Code Reference Codes Issue Date
98ASA10525D PBGA-B783(JEDEC 2017-06-11
Part Description Quick access
PQ37 8540-PbFr r2.1
PQ37 8540-Ext Tmp r2.1
PQ37 8540-PbFr r2.1
PQ37 8540-PbFr r2.1