Integrated Host Processor with DDR, PCI, RapidIO® and 1G Ethernet | NXP Semiconductors

Integrated Host Processor with DDR, PCI, RapidIO® and 1G Ethernet

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

Freescale PowerQUIICC MPC8540 Communications Processor Block Diagram

NXP<sup>&#174;</sup> PowerQUIICC MPC8540 Communications Processor Block Diagram

Features

  • Embedded e500 compatible core available from 600 MHz up to 1 GHz
  • 32-bit, dual-issue, superscalar, seven-stage pipeline
  • 1850 MIPS at 800 MHz (est. Dhrystone 2.1)
  • 32 KB L1 data and 32 KB L1 instruction cache with line locking support
  • 256 KB on-chip L2 cache with direct mapped capability
  • Enhanced hardware and software debug support
  • Memory management unit (MMU)
  • SIMD extension with single precision floating point
  • Two triple-speed Ethernet controllers (TSECs) supporting 10/100/1000 Mbps Ethernet (IEEE® 802.3, 802.3u, 802.3x, 802.3z, and 802.3ac compliant) with two GMII/TBI/RGMII interfaces
  • 166 MHz, 64-bit, 2.5-volt I/O, DDR SDRAM memory controller with full ECC support
  • 500 MHz, 8-bit, LVDS I/O, RapidIO controller
  • 133 MHz, 64-bit, 3.3-volt I/O, PCI-X 1.0a/PCI 2.2 bus controller
  • 166 MHz, 32-bit, 3.3-volt I/O, local bus with memory controller
  • 10/100 Ethernet controller (802.3) for chip debug and maintenance support
  • Integrated four-channel DMA controller
  • Interrupt controller
  • IEEE 1149.1 JTAG test access port
  • 1.2-volt core power supply with 3.3-volt and 2.5-volt I/O
  • 783-pin FC-BGA package
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch
  • Buy/Parametrics

    3 results

    Exclude 3 NRND

    Order

    CAD Model

    Status

    Package Type

    Package Termination Count

    External Memory Supported

    End of Life

    BGA783

    783

    DDR SDRAM, SDRAM

    End of Life

    BGA783

    783

    DDR SDRAM, SDRAM, SRAM

    End of Life

    BGA783

    783

    DDR SDRAM, SDRAM, SRAM

    Documentation

    Quick reference to our documentation types

    1-10 of 64 documents

    Compact List

    Application Note (39)
    Show All

    Design Resources

    Design Files

    Quick reference to our design files types.

    2 design files

    Software

    Quick reference to our software types.

    4 software files

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?

    Recently viewed products

    MPC8540

    Integrated Host Processor with DDR, PCI, RapidIO® and 1G Ethernet

    View or edit your browsing history