PowerQUICC® III Modular Development System | NXP Semiconductors

PowerQUICC® III Modular Development System

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

More

Product Details

Features

Memory

  • DDR2 on SODIMM and 533 MHz, 72-bit, 256 MB with 8-bit ECC support

Connectivity

  • PCI edge connector for agent mode with additional adapter (3.3 V and 5 V compatible)
  • PCI Express edge connector for agent mode with additional adapter
  • PCI host mode through PIB
  • Dual 10/100/1000 Mbit/s Ethernet ports for QUICC Engine® (UCC1 and UCC2)
  • Dual 10/100/1000 Mbit/s Ethernet ports for dual eTSEC
  • 4x SerDes connected to Serial RapidIO connector
  • 4x SerDes connected to PCI Express connectors through PCI Express MUX to support host or agent modes:
  • 4x PCI Express edge connector for agent mode can be plugged in a PC
  • 4x PCI Express slot connector for host mode accepts standard (off-the-shelf) PCI Express cards

Local Bus I/F:

  • 32-bit 64 MB SDRAM memory and 133 MHz soldered on board with parity support
  • 16-bit 32 MB NOR flash in a socket
  • Address latch, data, and control buffers to support slow devices on the PIB (and PMC boards)
  • FPGA BCSR

Debug

  • Debug port access via COP connector

Two I2C buses

  • Bus for 256 kb EEPROM, real-time clock (RTC), SODIMM SPD EEPROM, BCSR, and PIB

Three operation modes:

  • Stand-alone mode
  • PIB combined mode—plugged on the PIB
  • PCI mode—plugged into a PC as standard PC card (cost effective) through PCI or PCI Express

Support

  • Supports the MPC8568E, running up to 1.33 GHz at 1.1V core voltage in a 1023-pin TBGA 1 mm pitch package
  • PCI support—32-bit and 66 MHz

Components

  • Dual RS-232 transceiver connected to DUART

QUICC Engine functions supported

  • All QUICC Engine signals are available on PMC0 and PMC1 on the PIB
  • 8x TDM port with the PQ-MDS-T1 card on the PIB (on PMC0)
  • 2x DS3 port with the PQ-MDS-T1 card on the PIB (on PMC0)
  • 2x UTOPIA/POS Level 2, 8/16-bits, multi-
  • PHY multidevice with PQ-MDS-QOC3 cards on the PIB (on PMC0 and PMC1)
  • 6x 10/100 Mbit/s RMII Ethernet ports on the PIB
  • RoHS compliant
  • FCC compliant
  • CE compliant

Platform I/O Board Features

  • AdvancedTCA form factor:
    • Operates in an AdvancedTCA chassis or standalone
    • High-speed riser connectors to enable connections to the system board
    • Four sets of PMC connectors for PCI and QUICC Engine functions
  • QUICC Engine signals are split between two sets of PMC connectors
  • Two sets of PMC connectors can run simultaneous signals to two ATM modules
  • each one of the ATM modules has ADTEC connectors
  • One PCI bus—PCI operates as 32-bit PCI (on two PMC slots)
  • One RS422 port
  • Quad 10/100 Ethernet PHYs with RMII interface (eight available, only four used for MPC8568E)
  • Two 10/100/1000 Ethernet ports with fiber optics connectors
  • I2C for BCSR read and write
  • Logic analyzer connectors for all CE signals
  • Dual 48V input power supply
  • AdvancedTCA input connector (ZONE-1)
  • Backplane connectors (ZD Zone-2) for high-speed signals

More

N true 0 TSPMPC8568EMDSen 9 User Guide User Guide t792 9 en_US en_US 9 1 0.5 English 1169171696365704677709 TSP 1.2 MB None None documents Y None 1169171696365704677709 /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf 1245472 /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf PQMDSPCIEXPUMAD N 2007-01-23 PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Hardware Getting Started Guide /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf User Guide N 132339537837198660 2023-06-18 pdf en Dec 1, 2005 User Guide t792 User Guide User Guide Y N PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Hardware Getting Started Guide 2 A English This document shows how to connect the PQ-MDS-QOC3 and verify its basic operation, in a step by step format. Settings for switches and jumpers are shown, including configuring the PQ-MDS-QOC3 for multi-PHY support. This document describes Ver. PROTO-1 of the PQ-MDS-QOC31.0. 1169171094115723240327 TSP 1.3 MB None None documents Y None 1169171094115723240327 /docs/en/user-guide/PQMDSQOC3UMAD.pdf 1333834 /docs/en/user-guide/PQMDSQOC3UMAD.pdf PQMDSQOC3UMAD N 2007-01-23 PowerQUICC<sup>&#174;</sup> Modular Development System Quad OC3 Module Hardware Getting Started Guide /docs/en/user-guide/PQMDSQOC3UMAD.pdf /docs/en/user-guide/PQMDSQOC3UMAD.pdf User Guide N 132339537837198660 2023-06-18 pdf en Jul 1, 2006 User Guide t792 User Guide User Guide Y N PowerQUICC<sup>&#174;</sup> Modular Development System Quad OC3 Module Hardware Getting Started Guide 3 A English This document describes the PowerQUICC<sup>&#174;</sup> MDS Platform I/O Board (PIB). The PowerQUICC MDS Platform I/O Board, together with the MPC8349E MDS Processor Board, form the MPC8349E Modular Development System (MDS). The MDS enables software programmers to develop software for the 8Xxx architecture. 1169171457897721737285 TSP 3.0 MB None None documents Y None 1169171457897721737285 /docs/en/user-guide/PQMDSPIBUM.pdf 2955134 /docs/en/user-guide/PQMDSPIBUM.pdf PQMDSPIBUM N 2007-01-23 PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board User's Manual /docs/en/user-guide/PQMDSPIBUM.pdf /docs/en/user-guide/PQMDSPIBUM.pdf User Guide N 132339537837198660 2022-12-07 pdf en Sep 8, 2005 User Guide t792 User Guide User Guide Y N PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board User's Manual 4 0.4 English 1169171216442700223889 TSP 3.7 MB None None documents Y None 1169171216442700223889 /docs/en/user-guide/PQMDSPIBUMAD.pdf 3707946 /docs/en/user-guide/PQMDSPIBUMAD.pdf PQMDSPIBUMAD N 2007-01-23 PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board Hardware Getting Started Guide /docs/en/user-guide/PQMDSPIBUMAD.pdf /docs/en/user-guide/PQMDSPIBUMAD.pdf User Guide N 132339537837198660 2022-12-07 pdf en Jan 1, 2006 User Guide t792 User Guide User Guide Y N PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board Hardware Getting Started Guide 5 0.3 English This document shows how to connect the PQ-MDS-T1 and verify its basic operation, in a step by step format. The PQ-MDS-T1 works only with the Platform I/O Board (PQ-MDS-PIB), which in turn, has an MPC83xx MDS inserted as a host device. 1169171191597711845912 TSP 814.7 KB None None documents Y None 1169171191597711845912 /docs/en/user-guide/PQMDST1UMAD.pdf 814716 /docs/en/user-guide/PQMDST1UMAD.pdf PQMDST1UMAD N 2007-01-23 PowerQUICC<sup>&#174;</sup> Modular Development System Hardware Getting Started Guide /docs/en/user-guide/PQMDST1UMAD.pdf /docs/en/user-guide/PQMDST1UMAD.pdf User Guide N 132339537837198660 2023-06-18 pdf en Apr 1, 2006 User Guide t792 User Guide User Guide Y N PowerQUICC<sup>&#174;</sup> Modular Development System Hardware Getting Started Guide 6 1.1 English This document details technical specification of the PCI Expansion Adapter Board (PQ-MDS-PCIEXP) targeted to be used with 83xx I/O board to provide standard PCI slot&#8217;s data interface to Host CPU and power supply to inserted PCI cards. 1169602614357701903373 TSP 151.0 KB None None documents Y None 1169602614357701903373 /docs/en/user-guide/PQMDSPCIEXPUM.pdf 151030 /docs/en/user-guide/PQMDSPCIEXPUM.pdf PQMDSPCIEXPUM N 2007-01-23 PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Board User's Manual /docs/en/user-guide/PQMDSPCIEXPUM.pdf /docs/en/user-guide/PQMDSPCIEXPUM.pdf User Guide N 132339537837198660 2023-06-18 pdf en Oct 31, 2005 User Guide t792 User Guide User Guide Y N PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Board User's Manual 7 0 English This document explains how to use each component of the MPC8568E-MDS-PB modular&#13;&#10;development kit. 1204820320338725985861 TSP 1.2 MB None None documents Y None 1204820320338725985861 /docs/en/user-guide/MPC8568EMDSPBKCG.pdf 1201512 /docs/en/user-guide/MPC8568EMDSPBKCG.pdf MPC8568EMDSPBKCG N 2008-03-06 MPC8568E Development Kit Kit Configuration Guide /docs/en/user-guide/MPC8568EMDSPBKCG.pdf /docs/en/user-guide/MPC8568EMDSPBKCG.pdf User Guide N 132339537837198660 2023-06-18 pdf en Feb 29, 2008 User Guide t792 User Guide User Guide Y N MPC8568E Development Kit Kit Configuration Guide 8 0 English The MPC8568E MDS Processor Board is an application development system that provides a complete debugging environment for engineers developing applications for the MPC8568 series of NXP processors. This document describes the MPC8568E MDS Processor Board, and how it works in its stand-alone operating mode, as an agent via a PCI slot in a PC, as a host on the &#8220;PowerQUICC MDS Platform I/O Board (PIB)&#8221;, as an agent on the PIB, as an sRIO host and agent, and as a PCIe root complex and endpoint. 1186002570276702170211 TSP 5.8 MB None None documents Y None 1186002570276702170211 /docs/en/user-guide/MPC8568EMDSPBUG.pdf 5753075 /docs/en/user-guide/MPC8568EMDSPBUG.pdf MPC8568EMDSPBUG N 2007-08-14 MPC8568E Modular Development System Processor Board User's Guide /docs/en/user-guide/MPC8568EMDSPBUG.pdf /docs/en/user-guide/MPC8568EMDSPBUG.pdf User Guide N 132339537837198660 2022-12-07 pdf en Jul 20, 2007 User Guide t792 User Guide User Guide N N MPC8568E Modular Development System Processor Board User's Guide 9 0.5 English 1187109936390717021940 TSP 1.3 MB None None documents Y None 1187109936390717021940 /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf 1267028 /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf MPC8568EMDSPBUGAD N 2007-08-14 MPC8568E Modular Development System Processor Board Hardware Getting Started Guide /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf User Guide N 132339537837198660 2022-12-07 pdf en Jun 30, 2007 User Guide t792 User Guide User Guide N N MPC8568E Modular Development System Processor Board Hardware Getting Started Guide false en false 0 MPC8568EMDS downloads en true 0 Y TSP User Guide 9 /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf 2007-01-23 1169171696365704677709 TSP 1 Dec 1, 2005 User Guide User Guide Y None /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf English 1245472 None User Guide 2023-06-18 /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Hardware Getting Started Guide /docs/en/user-guide/PQMDSPCIEXPUMAD.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0.5 N PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Hardware Getting Started Guide 1.2 MB PQMDSPCIEXPUMAD N 1169171696365704677709 /docs/en/user-guide/PQMDSQOC3UMAD.pdf 2007-01-23 1169171094115723240327 TSP 2 Jul 1, 2006 User Guide User Guide This document shows how to connect the PQ-MDS-QOC3 and verify its basic operation, in a step by step format. Settings for switches and jumpers are shown, including configuring the PQ-MDS-QOC3 for multi-PHY support. This document describes Ver. PROTO-1 of the PQ-MDS-QOC31.0. Y None /docs/en/user-guide/PQMDSQOC3UMAD.pdf English 1333834 None User Guide 2023-06-18 /docs/en/user-guide/PQMDSQOC3UMAD.pdf PowerQUICC<sup>&#174;</sup> Modular Development System Quad OC3 Module Hardware Getting Started Guide /docs/en/user-guide/PQMDSQOC3UMAD.pdf documents 132339537837198660 User Guide N en None Y t792 pdf A N PowerQUICC<sup>&#174;</sup> Modular Development System Quad OC3 Module Hardware Getting Started Guide 1.3 MB PQMDSQOC3UMAD N 1169171094115723240327 /docs/en/user-guide/PQMDSPIBUM.pdf 2007-01-23 1169171457897721737285 TSP 3 Sep 8, 2005 User Guide User Guide This document describes the PowerQUICC<sup>&#174;</sup> MDS Platform I/O Board (PIB). The PowerQUICC MDS Platform I/O Board, together with the MPC8349E MDS Processor Board, form the MPC8349E Modular Development System (MDS). The MDS enables software programmers to develop software for the 8Xxx architecture. Y None /docs/en/user-guide/PQMDSPIBUM.pdf English 2955134 None User Guide 2022-12-07 /docs/en/user-guide/PQMDSPIBUM.pdf PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board User's Manual /docs/en/user-guide/PQMDSPIBUM.pdf documents 132339537837198660 User Guide N en None Y t792 pdf A N PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board User's Manual 3.0 MB PQMDSPIBUM N 1169171457897721737285 /docs/en/user-guide/PQMDSPIBUMAD.pdf 2007-01-23 1169171216442700223889 TSP 4 Jan 1, 2006 User Guide User Guide Y None /docs/en/user-guide/PQMDSPIBUMAD.pdf English 3707946 None User Guide 2022-12-07 /docs/en/user-guide/PQMDSPIBUMAD.pdf PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board Hardware Getting Started Guide /docs/en/user-guide/PQMDSPIBUMAD.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0.4 N PowerQUICC<sup>&#174;</sup> Modular Development System Platform I/O Board Hardware Getting Started Guide 3.7 MB PQMDSPIBUMAD N 1169171216442700223889 /docs/en/user-guide/PQMDST1UMAD.pdf 2007-01-23 1169171191597711845912 TSP 5 Apr 1, 2006 User Guide User Guide This document shows how to connect the PQ-MDS-T1 and verify its basic operation, in a step by step format. The PQ-MDS-T1 works only with the Platform I/O Board (PQ-MDS-PIB), which in turn, has an MPC83xx MDS inserted as a host device. Y None /docs/en/user-guide/PQMDST1UMAD.pdf English 814716 None User Guide 2023-06-18 /docs/en/user-guide/PQMDST1UMAD.pdf PowerQUICC<sup>&#174;</sup> Modular Development System Hardware Getting Started Guide /docs/en/user-guide/PQMDST1UMAD.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0.3 N PowerQUICC<sup>&#174;</sup> Modular Development System Hardware Getting Started Guide 814.7 KB PQMDST1UMAD N 1169171191597711845912 /docs/en/user-guide/PQMDSPCIEXPUM.pdf 2007-01-23 1169602614357701903373 TSP 6 Oct 31, 2005 User Guide User Guide This document details technical specification of the PCI Expansion Adapter Board (PQ-MDS-PCIEXP) targeted to be used with 83xx I/O board to provide standard PCI slot&#8217;s data interface to Host CPU and power supply to inserted PCI cards. Y None /docs/en/user-guide/PQMDSPCIEXPUM.pdf English 151030 None User Guide 2023-06-18 /docs/en/user-guide/PQMDSPCIEXPUM.pdf PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Board User's Manual /docs/en/user-guide/PQMDSPCIEXPUM.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 1.1 N PowerQUICC<sup>&#174;</sup> Modular Development System PCI Expansion Adaptor Board User's Manual 151.0 KB PQMDSPCIEXPUM N 1169602614357701903373 /docs/en/user-guide/MPC8568EMDSPBKCG.pdf 2008-03-06 1204820320338725985861 TSP 7 Feb 29, 2008 User Guide User Guide This document explains how to use each component of the MPC8568E-MDS-PB modular&#13;&#10;development kit. Y None /docs/en/user-guide/MPC8568EMDSPBKCG.pdf English 1201512 None User Guide 2023-06-18 /docs/en/user-guide/MPC8568EMDSPBKCG.pdf MPC8568E Development Kit Kit Configuration Guide /docs/en/user-guide/MPC8568EMDSPBKCG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0 N MPC8568E Development Kit Kit Configuration Guide 1.2 MB MPC8568EMDSPBKCG N 1204820320338725985861 /docs/en/user-guide/MPC8568EMDSPBUG.pdf 2007-08-14 1186002570276702170211 TSP 8 Jul 20, 2007 User Guide User Guide The MPC8568E MDS Processor Board is an application development system that provides a complete debugging environment for engineers developing applications for the MPC8568 series of NXP processors. This document describes the MPC8568E MDS Processor Board, and how it works in its stand-alone operating mode, as an agent via a PCI slot in a PC, as a host on the &#8220;PowerQUICC MDS Platform I/O Board (PIB)&#8221;, as an agent on the PIB, as an sRIO host and agent, and as a PCIe root complex and endpoint. Y None /docs/en/user-guide/MPC8568EMDSPBUG.pdf English 5753075 None User Guide 2022-12-07 /docs/en/user-guide/MPC8568EMDSPBUG.pdf MPC8568E Modular Development System Processor Board User's Guide /docs/en/user-guide/MPC8568EMDSPBUG.pdf documents 132339537837198660 User Guide N en None N t792 pdf 0 N MPC8568E Modular Development System Processor Board User's Guide 5.8 MB MPC8568EMDSPBUG N 1186002570276702170211 /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf 2007-08-14 1187109936390717021940 TSP 9 Jun 30, 2007 User Guide User Guide Y None /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf English 1267028 None User Guide 2022-12-07 /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf MPC8568E Modular Development System Processor Board Hardware Getting Started Guide /docs/en/user-guide/MPC8568EMDSPBUGAD.pdf documents 132339537837198660 User Guide N en None N t792 pdf 0.5 N MPC8568E Modular Development System Processor Board Hardware Getting Started Guide 1.3 MB MPC8568EMDSPBUGAD N 1187109936390717021940 true Y Tools

Documentation

Quick reference to our documentation types.

9 documents

Compact List

User Guide (9)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history