MPC8540CVT667JC Product Information|NXP

Buy Options

MPC8540CVT667JC

End of Life

12NC: 935309587557

Details

Order

Operating Features

ParameterValue
External Memory Supported
DDR SDRAM, SDRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8540CVT667JC(935309587557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e2
REACH SVHC
4543.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPC8540CVT667JC
(935309587557)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8540CVT667JC
(935309587557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8540CVT667JC
(935309587557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8540CVT667JC
(935309587557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8540CVT667JC
(935309587557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8540

Addressing the needs for higher compute density and lower system cost, Our MPC8540 integrated host processor is designed to provide the highest level of performance and integration available today. The MPC8540 is Our first device utilizing the e500 core, is the industry's first RapidIO®-enabled processor, and provides dual gigabit ethernet controllers. Balancing processor performance with I/O system throughput, the MPC8540 is a powerful control element for network routers and switches, storage subsystems, network appliances, and print and imaging devices.

Access to the errata document for this device requires an NDA. Contact your local NXP Sales Office or NXP Authorized Distributor.