Application Development System for MPC8560 | NXP Semiconductors

Application Development System for MPC8560

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Memory

  • 16 MB of soldered onboard programmable flash memory
  • 2 MB of soldered onboard ZBT SRAM memory (166 MHz)
  • 64 MB of soldered onboard SDRAM memory (with ECC)

Connectivity

  • Two 10/100/1000 Base-T Ethernet ports
  • Two 10/100 Base-T Ethernet ports
  • Two 155 Mbit/s optical ATM ports
  • Three PCI slots (3.3 V, up to 66 MHz, 32/64-bit)
  • One PCI/PCI-X slot (3.3 V, PCI-X-66/133, 32/64-bit)
  • One HMZd connector for parallel RapidIO (used with the PCI/PCI-X slot to provide a HiP card slot)
  • Two CPM expansion connectors
  • One DDR-I DIMM slot (184-pin)
  • Two RS-232 serial ports

Debug

  • One JTAG TAP connection
  • Logic analyzer connectors for debug
  • 256 kB I2C Boot EEPROM
N true 0 TSPMPC8560ADSen 6 Application Note Application Note t789 1 Reference Manual Reference Manual t877 5 en_US en_US en Reference Manual Reference Manual 5 1 1.4 English This errata describes corrections to the MPC8560 reference manual, Rev. 1. 1087920435080705525169 TSP 527.2 KB None None documents None 1087920435080705525169 /docs/en/reference-manual/MPC8560RMAD.pdf 527229 /docs/en/reference-manual/MPC8560RMAD.pdf MPC8560RMAD documents N 2004-06-22 Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 /docs/en/reference-manual/MPC8560RMAD.pdf /docs/en/reference-manual/MPC8560RMAD.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Feb 10, 2010 500633505221135046 Reference Manual N N Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 2 1 English The primary objective of this user&#8217;s manual is to describe the functionality of the e500 embedded microprocessor core for software and hardware developers. The e500 processor core is a low-power implementation of the family of reduced instruction set computing (RISC) embedded processors that implement the Book E definition of the PowerPC architecture. The e500 is a 32-bit implementation of the Book E architecture using the lower words in the 64-bit general-purpose registers (GPRs). 111qmdXB TSP 5.7 MB None None documents None 111qmdXB /docs/en/reference-manual/E500CORERM.pdf 5707515 /docs/en/reference-manual/E500CORERM.pdf E500CORERM documents N 2016-10-31 PowerPC ™ e500 Core Family - Reference Manual /docs/en/reference-manual/E500CORERM.pdf /docs/en/reference-manual/E500CORERM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en May 11, 2005 500633505221135046 Reference Manual N PowerPC ™ e500 Core Family - Reference Manual 3 1 English MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual 1069435329313720198891 TSP 12.6 MB None None documents None 1069435329313720198891 /docs/en/reference-manual/MPC8560RM.pdf 12587591 /docs/en/reference-manual/MPC8560RM.pdf MPC8560RM documents N 2003-11-21 MPC8560 Reference Manual /docs/en/reference-manual/MPC8560RM.pdf /docs/en/reference-manual/MPC8560RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Sep 8, 2004 500633505221135046 Reference Manual Y N MPC8560 Reference Manual 4 0.6 English This document defines a technical specification for the MPC8560/MPC8540 ADS; this development board will be used to verify the operation of the MPC8560 and MPC8540 integrated communications processors. 1094846218349705784446 TSP 1.2 MB None None documents None 1094846218349705784446 /docs/en/reference-manual/MPC8560ADSUG.pdf 1151443 /docs/en/reference-manual/MPC8560ADSUG.pdf MPC8560ADSUG documents N 2004-09-10 MPC8560/MPC8540 Power QUICC III ADS Board Users Guide /docs/en/reference-manual/MPC8560ADSUG.pdf /docs/en/reference-manual/MPC8560ADSUG.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jun 4, 2004 500633505221135046 Reference Manual N N MPC8560/MPC8540 Power QUICC III ADS Board Users Guide 5 1.0 English e500 application binary interface user's guide 111qmW79 TSP 5.8 MB None None documents None 111qmW79 /docs/en/reference-manual/E500ABIUG.pdf 5780945 /docs/en/reference-manual/E500ABIUG.pdf E500ABIUG documents N 2003-03-24 PowerPC e500 Application Binary Interface User's Guide /docs/en/reference-manual/E500ABIUG.pdf /docs/en/reference-manual/E500ABIUG.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Mar 24, 2003 500633505221135046 Reference Manual Y N PowerPC e500 Application Binary Interface User's Guide Application Note Application Note 1 6 0 English AN2665: This application note provides information to programmers so that they may write optimal code for the PowerPC ? e500 embedded microprocessor cores. The e500 core implements the Book E version of the PowerPC architecture. In addition, the e500 core adheres to the NXP Book E implementation standards (EIS). These standards were developed to ensure consistency among NXP?s Book E implementations. 1112972998032717039588 TSP 799.6 KB None None documents None 1112972998032717039588 /docs/en/application-note/AN2665.pdf 799625 /docs/en/application-note/AN2665.pdf AN2665 documents N 2016-10-31 AN2665, e500 Software Optimization Guide (eSOG) - Application Notes /docs/en/application-note/AN2665.pdf /docs/en/application-note/AN2665.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 8, 2005 645036621402383989 Application Note N AN2665, e500 Software Optimization Guide (eSOG) - Application Notes false 0 MPC8560ADS downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN2665.pdf 2016-10-31 1112972998032717039588 TSP 6 Apr 8, 2005 Application Note AN2665: This application note provides information to programmers so that they may write optimal code for the PowerPC ? e500 embedded microprocessor cores. The e500 core implements the Book E version of the PowerPC architecture. In addition, the e500 core adheres to the NXP Book E implementation standards (EIS). These standards were developed to ensure consistency among NXP?s Book E implementations. None /docs/en/application-note/AN2665.pdf English documents 799625 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2665.pdf AN2665, e500 Software Optimization Guide (eSOG) - Application Notes /docs/en/application-note/AN2665.pdf documents 645036621402383989 Application Note N en None pdf 0 N AN2665, e500 Software Optimization Guide (eSOG) - Application Notes 799.6 KB AN2665 N 1112972998032717039588 Reference Manual 5 /docs/en/reference-manual/MPC8560RMAD.pdf 2004-06-22 1087920435080705525169 TSP 1 Feb 10, 2010 Reference Manual This errata describes corrections to the MPC8560 reference manual, Rev. 1. None /docs/en/reference-manual/MPC8560RMAD.pdf English documents 527229 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC8560RMAD.pdf Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 /docs/en/reference-manual/MPC8560RMAD.pdf documents 500633505221135046 Reference Manual N en None N pdf 1.4 N Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 527.2 KB MPC8560RMAD N 1087920435080705525169 /docs/en/reference-manual/E500CORERM.pdf 2016-10-31 111qmdXB TSP 2 May 11, 2005 Reference Manual The primary objective of this user&#8217;s manual is to describe the functionality of the e500 embedded microprocessor core for software and hardware developers. The e500 processor core is a low-power implementation of the family of reduced instruction set computing (RISC) embedded processors that implement the Book E definition of the PowerPC architecture. The e500 is a 32-bit implementation of the Book E architecture using the lower words in the 64-bit general-purpose registers (GPRs). None /docs/en/reference-manual/E500CORERM.pdf English documents 5707515 None 500633505221135046 2022-12-07 /docs/en/reference-manual/E500CORERM.pdf PowerPC ™ e500 Core Family - Reference Manual /docs/en/reference-manual/E500CORERM.pdf documents 500633505221135046 Reference Manual N en None pdf 1 N PowerPC ™ e500 Core Family - Reference Manual 5.7 MB E500CORERM N 111qmdXB /docs/en/reference-manual/MPC8560RM.pdf 2003-11-21 1069435329313720198891 TSP 3 Sep 8, 2004 Reference Manual MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual None /docs/en/reference-manual/MPC8560RM.pdf English documents 12587591 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC8560RM.pdf MPC8560 Reference Manual /docs/en/reference-manual/MPC8560RM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1 N MPC8560 Reference Manual 12.6 MB MPC8560RM N 1069435329313720198891 /docs/en/reference-manual/MPC8560ADSUG.pdf 2004-09-10 1094846218349705784446 TSP 4 Jun 4, 2004 Reference Manual This document defines a technical specification for the MPC8560/MPC8540 ADS; this development board will be used to verify the operation of the MPC8560 and MPC8540 integrated communications processors. None /docs/en/reference-manual/MPC8560ADSUG.pdf English documents 1151443 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC8560ADSUG.pdf MPC8560/MPC8540 Power QUICC III ADS Board Users Guide /docs/en/reference-manual/MPC8560ADSUG.pdf documents 500633505221135046 Reference Manual N en None N pdf 0.6 N MPC8560/MPC8540 Power QUICC III ADS Board Users Guide 1.2 MB MPC8560ADSUG N 1094846218349705784446 /docs/en/reference-manual/E500ABIUG.pdf 2003-03-24 111qmW79 TSP 5 Mar 24, 2003 Reference Manual e500 application binary interface user's guide None /docs/en/reference-manual/E500ABIUG.pdf English documents 5780945 None 500633505221135046 2022-12-07 /docs/en/reference-manual/E500ABIUG.pdf PowerPC e500 Application Binary Interface User's Guide /docs/en/reference-manual/E500ABIUG.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1.0 N PowerPC e500 Application Binary Interface User's Guide 5.8 MB E500ABIUG N 111qmW79 true Y Tools

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Reference Manual (5)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history