SOT1094-1: BGA376


Overview

plastic ball grid array package; 376 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA376 surface mount bottom BGA 27 x 27 x 1.75 376 plastic
Manufacture Code Reference Codes Issue Date
SOT1094 MS-034(JEDEC);144E(IEC 2008-11-14
Part Description Quick access
CX24142-15AZ