SOT2091-1: BGA360 Ball Grid Array | NXP Semiconductors

SOT2091-1: BGA360


Overview

BGA360, ball grid array package, 360 terminals, 1 mm pitch, 23 mm x 23 mm x 2.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA360 surface mount bottom BGA 23 x 23 x 2.25 360 plastic
Manufacture Code Reference Codes Issue Date
98ASA01712D 2020-10-05
Part Description Quick access