SOT811-1: BGA256 Ball Grid Array | NXP Semiconductors

SOT811-1: BGA256


Overview

plastic ball grid array package; 256 balls; body 17 x 17 x 1.2 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA256 surface mount bottom BGA 256 plastic
Manufacture Code Reference Codes Issue Date
SOT811 MS-034(JEDEC 2003-04-15