SOT1129-2: BGA324


Overview

plastic ball grid array package; 324 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA324 surface mount bottom BGA 23 x 23 x 1.73 324 plastic
Manufacture Code Reference Codes Issue Date
SOT1129 MS-034(JEDEC);144E(IEC 2009-03-31