SOT589-1: BGA553


Overview

plastic, ball grid array package; 553 balls; 1.27 mm pitch; 37.5 mm x 37.5 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA553 surface mount bottom BGA 37.5 x 37.5 x 1.75 553 plastic
Manufacture Code Reference Codes Issue Date
SOT589 MS-034(JEDEC);144E(IEC 2005-11-25