SOT1656-2: BGA1292


Overview

BGA1292, plastic, ball grid array; 1292 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 3.17 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA1292 surface mount bottom BGA 37.5 x 37.5 x 3.17 1292 plastic
Manufacture Code Reference Codes Issue Date
98ASA01433D 2019-04-11
Part Description Quick access
Layerscape 64-bit Arm Cortex-A72, 8-core, 1.8GHz, AEC-Q100 Grade 3, Security enabled