Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT472-1 | BGA156 | surface mount | bottom | BGA | 15 x 15 x 1.15 | 156 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT472 | MS-034(JEDEC);144E(IEC | 2003-01-22 |