SOT741-1: BGA376


Overview

plastic, ball grid array package; 376 balls; 1 mm pitch; 23 mm x 23 mm x 1.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA376 surface mount bottom BGA 23 x 23 x 1.75 376 plastic
Manufacture Code Reference Codes Issue Date
SOT741 MS-034(JEDEC);144E(IEC 2002-01-14