SOT648-1: BGA225 Ball Grid Array | NXP Semiconductors

SOT648-1: BGA225


Overview

plastic ball grid array package; 225 balls; body 27 x 27 x 1.55 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA225 surface mount bottom BGA 225 plastic
Manufacture Code Reference Codes Issue Date
SOT648 ED-7311-9A(EIAJ);MS-034(JEDEC);144E(IEC 2003-01-24