SOT584-1: BGA456


Overview

plastic ball grid array package; 456 balls; body 35 x 35 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA456 surface mount bottom BGA 456 plastic
Manufacture Code Reference Codes Issue Date
SOT584 MS-034(JEDEC);144E(IEC 2007-06-26