SOT532-2: BGA388


Overview

plastic ball grid array package; 388 balls; body 35 x 35 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA388 surface mount bottom BGA 388 plastic
Manufacture Code Reference Codes Issue Date
SOT532 MS-034(JEDEC);144E(IEC 2006-08-24