SOT1713-1: BGA672 Ball Grid Array | NXP Semiconductors

SOT1713-1: BGA672


Overview

BGA672, plastic, ball grid array; 672 balls; 0.5 mm pitch; 27 mm x 27 mm x 1.73 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA672 surface mount bottom BGA 27 x 27 x 1.73 672 plastic
Manufacture Code Reference Codes Issue Date
98ASA00749 2017-06-11