SOT1622-2: BGA783 Ball Grid Array | NXP Semiconductors

SOT1622-2: BGA783


Overview

BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 2.7 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA783 surface mount bottom BGA 29 x 29 x 2.7 783 plastic
Manufacture Code Reference Codes Issue Date
98ARE10682D PBGA-B783(JEDEC 2017-06-11
Part Description Quick access
REV 1.1, 8610, 1.0V,-40C/105C
REV 1.1, 8610, 1.0V,-40C/105C
REV 1.1, 8610, 1.0V,105C