SOT710-1: BGA217 Ball Grid Array | NXP Semiconductors

SOT710-1: BGA217


Overview

plastic ball grid array package; 217 balls; body 23 x 23 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA217 surface mount bottom BGA 217 plastic
Manufacture Code Reference Codes Issue Date
SOT710 MS-034(JEDEC);144E(IEC 2001-11-01