SOT588-1: BGA656 Ball Grid Array | NXP Semiconductors

SOT588-1: BGA656


Overview

plastic ball grid array package; 656 balls; body 40 x 40 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA656 surface mount bottom BGA 656 plastic
Manufacture Code Reference Codes Issue Date
SOT588 MS-034(JEDEC);144E(IEC 2003-01-24