SOT901-1: BGA400


Overview

plastic ball grid array package; 400 balls; body 27 x 27 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA400 surface mount bottom BGA 400 plastic
Manufacture Code Reference Codes Issue Date
SOT901 MS-034(JEDEC 2005-10-25