SOT1527-1: BGA516 Ball Grid Array | NXP Semiconductors

SOT1527-1: BGA516


Overview

BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.83 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA516 surface mount bottom BGA 27 x 27 x 1.83 516 plastic
Manufacture Code Reference Codes Issue Date
98ASA00623D R-PDSO-G8(JEDEC 2017-06-11
Part Description Quick access
NXP 32-bit MCU, Power Arch cores, 8MB Flash, 300 MHz, -40/+125degC, Automotive Grade, 516 MAP
ARM 32-bit MCU, Triple core, 3MB Flash, 1.3MB gRAM, 1MB sysRAM, -40/+105degC, 516 MAPBGA
NXP 32-bit MCU, Power Arch cores, 8MB Flash, 264 MHz, -40/+125degC, Automotive Grade, 516 MAP
ARM 32-bit MCU, Triple core, 4MB Flash, 1.3MB gRAM, 1MB sysRAM, -40/+105degC, 516 MAPBGA