SOT711-1: BGA240 Ball Grid Array | NXP Semiconductors

SOT711-1: BGA240


Overview

plastic ball grid array package; 240 balls; body 23 x 23 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA240 surface mount bottom BGA 240 plastic
Manufacture Code Reference Codes Issue Date
SOT711 IC-7315-001(EIAJ);MS-034(JEDEC);144E(IEC 2001-11-01