SOT651-1: BGA956


Overview

plastic ball grid array package; 956 balls; body 40 x 40 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA956 surface mount bottom BGA 956 plastic
Manufacture Code Reference Codes Issue Date
SOT651 MS-034(JEDEC);144E(IEC 2003-01-24