SOT1705-1: BGA416 Ball Grid Array | NXP Semiconductors

SOT1705-1: BGA416


Overview

BGA416, plastic, ball grid array; 416 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA416 surface mount bottom BGA 27 x 27 x 1.95 416 plastic
Manufacture Code Reference Codes Issue Date
98ARE10523D PBGA-B416(JEDEC 2016-01-29
Part Description Quick access
NXP 32-bit MCU, Power Arch core, 3MB Flash, 200MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 4MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 4MB Flash, 264MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 125MHz, -40/+105degC, Automotive Grade, PBGA 416
3M FLASH, 256K RAM, z7, 200Mhz
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
4M FLASH, 256K RAM, z7, 264Mhz
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 6MB Flash, 184MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 112MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
MPC5554 COPPERHEAD - 84M68C - DP ONLY
NXP 32-bit MCU, Power Arch core, 3MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 144MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Quad Power Arch cores, 8MB Flash, 300MHz, -40/+125degC, Automotive Grade
NXP 32-bit MCU, Power Arch core, 2MB Flash, 112MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 144MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -55/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 2MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 132MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch, 1.5MB Flash, 80MHz, -40/+125degC, Automotive Grade, PBGA 416
NXP 32-bit MCU, Power Arch core, 3MB Flash, 144MHz, -40/+125degC, Automotive Grade, PBGA 416