SOT550-1: BGA304 Ball Grid Array | NXP Semiconductors

SOT550-1: BGA304


Overview

plastic ball grid array package; 304 balls; body 31 x 31 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA304 surface mount bottom BGA 304 plastic
Manufacture Code Reference Codes Issue Date
SOT550 MS-034(JEDEC);144E(IEC 2003-01-23