SOT1622-1: BGA783 Ball Grid Array | NXP Semiconductors

SOT1622-1: BGA783


Overview

BGA783, plastic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA783 surface mount bottom BGA 29 x 29 x 3.75 783 plastic
Manufacture Code Reference Codes Issue Date
98ARE10548D 2015-12-17
Part Description Quick access
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555
PQ 37 LITE 8555E
PQ 37 LITE 8555
PQ 37 LITE 8555
PQ 37 LITE 8555
PQ 37 LITE 8555
PQ 37 LITE 8555
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555E
PQ 37 LITE 8555