Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1654-1 | BGA416 | surface mount | bottom | BGA | 27 x 27 x 2.23 | 416 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00493D | MS-034 AAL-1(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
PPC5777M2K0MVU8B | QUAD CORE 8M FLASH 404K SRAM ED | View parametrics |