SOT623-1: BGA658 Ball Grid Array | NXP Semiconductors

SOT623-1: BGA658


Overview

plastic ball grid array package; 658 balls; body 40 x 40 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA658 surface mount bottom BGA 658 plastic
Manufacture Code Reference Codes Issue Date
SOT623 MS-034(JEDEC);144E(IEC 2003-01-24