SOT1651-1: BGA780 Ball Grid Array | NXP Semiconductors

SOT1651-1: BGA780


Overview

BGA780, plastic, ball grid array; 780 balls; 1 mm pitch; 29 mm x 29 mm x 2.68 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA780 surface mount bottom BGA 29 x 29 x 2.68 780 plastic
Manufacture Code Reference Codes Issue Date
98ASA00465 2017-06-11
Part Description Quick access
Crypto Coprocessor SoC, 1XSEC, Power Arch 32 Bit 667MHz, 2XGb Enet, DDR3/3L
Crypto Coprocessor SoC, 2XSEC, Power Arch 32 Bit 1000MHz, 2XGb Enet, DDR3/3L
Crypto Coprocessor SoC, 3XSEC, Power Arch 32 Bit 1200MHz, 2XGb Enet, DDR3/3L