SOT652-1: BGA760 Ball Grid Array | NXP Semiconductors

SOT652-1: BGA760


Overview

plastic ball grid array package; 760 balls; body 40 x 40 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA760 surface mount bottom BGA 760 plastic
Manufacture Code Reference Codes Issue Date
SOT652 MS-034(JEDEC);144E(IEC 2003-01-24