Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT581-1 | BGA352 | surface mount | bottom | BGA | 35 x 35 x 1.75 | 352 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT581 | ED-7311-9A(EIAJ);MS-034(JEDEC);144E(IEC | 2003-01-23 |