SOT1712-1: BGA388 Ball Grid Array | NXP Semiconductors

SOT1712-1: BGA388


Overview

BGA388, plastic ball grid array package; 388 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA388 surface mount bottom BGA 27 x 27 x 1.95 388 plastic
Manufacture Code Reference Codes Issue Date
98ARS23880W MS-034 AAL-1(JEDEC 2016-03-04
Part Description Quick access
NXP 32-bit MCU, Power Architecture core, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
MPC561D PB HALITE FREE
NXP 32-bit MCU, Power Architecture core, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Architecture core, 56MHz, -40/+126degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch core, 512KB Flash, 66MHz, -40/+85degC, Automotive Qual, PBGA 3
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Architecture core, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 66MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 66MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Architecture core, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Architecture core, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch core, 512KB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
MCF547X V4ECORE MMU, FPU
MCF548X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 56MHz, -55/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 40MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 512KB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch core, 512KB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 512KB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 66MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
MCF547X V4ECORE MMU, FPU
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 56MHz, -40/+85degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 56MHz, -40/+85degC, Automotive Grade, PBGA 388
NO FLASH, REV D, ZD
MCF548X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+125degC, Automotive Grade, PBGA 388
512K FLASH, REV B
MCF548X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF547X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF548X V4ECORE MMU, FPU
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+85degC, Automotive Grade, PBGA 388
32-bit MCU, Power Arch core, 512KB Flash, 56MHz, -40/+125degC, Automotive Qualified, PBGA 388
NXP 32-bit MCU, Power Arch core, 1MB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
MCF547X V4ECORE MMU, FPU
MCF547X V4ECORE MMU, FPU