MPC533 | 32 Bit Microcontroller (MCU) | NXP Semiconductors

32-Bit Microcontrollers

  • This page contains information on a product that is not recommended for new designs.
More

Block Diagram

MPC533

MPC533 Block Diagram

Features

  • 512 KB of flash
  • 32 KB static RAM (CALRAM)
  • Precise exception model
  • Floating point
  • Extensive system development support
  • On-chip watchpoints and breakpoints
  • Background debug mode (BDM)
  • IEEE®-ISTO 5001-1999 NEXUS class 3 debug interface
  • True 5-volt I/O
  • 22-channel MIOS timer (MIOS14)
  • One queued analog-to-digital converter module providing 16 analog channels
  • One CAN module (TOUCAN)
  • One queued serial module with one queued SPI and two SCIs (QSMCM)

Buy/Parametrics

1 result

Include 0 NRND

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

Active

BGA388

388

10K @ US$30.70

Documentation

Quick reference to our documentation types.

1-10 of 52 documents

Compact List

Application Note (34)
Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.