Sign in for a personalized NXP experience.
The 33394 is a multi-output power supply device with high speed CAN transceiver. The IC incorporates a step-up/step-down switching pre-regulator, high operates over a wide input voltage range from 4.0 V to 26.5 V with transients up to 45 V. The following low drop out linear regulators provide several different output voltages to supply the microcontroller core and I/O, FLASH memory, sensors and other circuits. Active reset circuitry protects the data coherency of the microcontroller any time one of the three core voltages goes out of regulation. Power sequencing circuitry guarantees the core supply voltages never exceed their limits or polarities during system power up and power down. A high speed CAN transceiver physical layer interfaces between the microcontroller CMOS outputs. The CAN driver is short circuit protected and tolerant of loss of battery or ground conditions. 33394 is designed specifically to meet the needs of modules, which use advanced 32-bit microprocessor architectures like the NXP® Semiconductors MPC5xx and MPC824x microcontroller families.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.