SOT611-2: BGA329


Overview

plastic ball grid array package; 329 balls; body 31 x 31 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA329 surface mount bottom BGA 329 plastic
Manufacture Code Reference Codes Issue Date
SOT611 MS-034(JEDEC);144E(IEC 2003-01-30